SML-H10TB
Surface mount Phototransistor

SML-H10TB is a surface mount phototransistor.

Product Detail

 
Part Number | SML-H10TBT86
Status | Active
Package | SMD
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Type

Surface Mount Type (Topview)

Application

Home appliance, Industrial Equipment

Ic (Min.)[mA]

2

Wavelength λP(Typ.)[nm]

800

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2x1.25 (t=0.8)

Find Similar

Features:

N/A
X

Most Viewed