SML-E12P8W
EXCELED™ series chip LED
SML-E12P8W
SML-E12P8W
EXCELED™ series chip LED
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Part Number | SML-E12P8WT86
Status |
Recommended
Package |
SML-E1
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Mini-mold
LED Type
Ultra-thin
Application
Smart Phone & Mobile
Package size[mm]
1.6x0.8 (t=0.36)
Emitting color
Green
Luminous Intensity(Single)(Typ.)[mcd]
6.3
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
560
Forward Voltage VF (Typ.) [V]
2.2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
54
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
- EXCELED™ series
- 0603(1608mm) size
- Ultra-thin packagetype chip LED