SML-D14WW(A)
Mini-mold Chip LED
SML-D14WW(A)
SML-D14WW(A)
Mini-mold Chip LED
Yellow surface mount LEDs featuring AlGaInP packed with milky white diffused resin
Product Detail
Part Number | SML-D14WWT86A
Status |
Recommended
Package |
SML-D14
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Mini-mold
LED Type
High Brightness
Application
Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage
Package size[mm]
1.6x0.8 (t=0.55)
Emitting color
Yellow
Luminous Intensity(Single)(Typ.)[mcd]
180
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
587
Forward Voltage VF (Typ.) [V]
2.1
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
75
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Features:
・0603(1608mm) size・surface mount chip LED