SML-D13DW(A)
Mini-mold Chip LED
SML-D13DW(A)
SML-D13DW(A)
Mini-mold Chip LED
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Part Number | SML-D13DWT86A
Status |
Recommended
Package |
SML-D13
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
Mini-mold
LED Type
High Brightness
Application
Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage
Package size[mm]
1.6x0.8 (t=0.55)
Emitting color
Orange
Luminous Intensity(Single)(Typ.)[mcd]
120
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
605
Forward Voltage VF (Typ.) [V]
2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
75
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Features:
・0603(1608mm) size・surface mount chip LED