SML-A12MT(J)
Mini-mold side view chip LED
SML-A12MT(J)
SML-A12MT(J)
Mini-mold side view chip LED
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Specifications:
Package Type
Side-view
LED Type
Standard (Terminals: Tin-plated)
Application
Home Appliance, Industrial Equipment
Package size[mm]
1.6x1.15 (t=0.55)
Emitting color
Yellowish-Green
Luminous Intensity(Single)(Typ.)[mcd]
40
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
570
Forward Voltage VF (Typ.) [V]
2.1
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
65
Operating Temperature[°C]
-30 to 85
Storage Temperature [°C]
-40 to 85
Features:
・Side-view type・Hight-brightness and high-reliability chip LED