SML-A12D8T
Side view Orange Chip LED

SML-A1 series is a small side-emitting chip LED.

Product Detail

 
Part Number | SML-A12D8TT86
Status | Recommended
Package | SML-A12
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Side View (Mold)

LED Type

Standard

Application

Home Appliance, Industrial Equipment

Package size[mm]

1.6x1.15 (t=0.55)

Emitting color

Orange

Luminous Intensity(Single)(Typ.)[mcd]

100

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

605

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • EXCELED™ series
  • Side-view chip LED
X

Most Viewed