SLR-56DC
Circular LED lamp
SLR-56DC
SLR-56DC
Circular LED lamp
ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.
Product Detail
Specifications:
Package Type
Circular
LED Type
Standard
Package size[mm]
φ5
Viewing angle 2θ1/2
40
Lens color
Transparent Orange
Emitting color
Orange
Dominant wave-length λP(Single)(Typ.)[nm]
610
Luminous Intensity(Single)(Typ.)[mcd]
25
Forward Voltage VF (Typ.) [V]
2
Forward Current(IF)[mA]
10
Chip Structure
GaAsP
Power Dissipation [mW]
60
Operating Temperature[°C]
-20 to 85
Storage Temperature [°C]
-30 to 100