SLR-332VC
Circular LED lamp
SLR-332VC
SLR-332VC
Circular LED lamp
ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.
Product Detail
Specifications:
Package Type
Circular
LED Type
Standard
Package size[mm]
φ3
Viewing angle 2θ1/2
85
Lens color
Transparent Red
Emitting color
Red
Dominant wave-length λP(Single)(Typ.)[nm]
650
Luminous Intensity(Single)(Typ.)[mcd]
10
Forward Voltage VF (Typ.) [V]
2
Forward Current(IF)[mA]
10
Chip Structure
GaAsP
Power Dissipation [mW]
60
Operating Temperature[°C]
-25 to 85
Storage Temperature [°C]
-30 to 100