SLR-325MG
Circular LED lamp

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Product Detail

 
Part Number | SLR-325MGT31
Status | Active
Package | SLR-325
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Circular

LED Type

Standard

Package size[mm]

φ3.2

Viewing angle 2θ1/2

40

Lens color

Diffused Green

Emitting color

Yellowish-Green

Dominant wave-length λP(Single)(Typ.)[nm]

563

Luminous Intensity(Single)(Typ.)[mcd]

16

Forward Voltage VF (Typ.) [V]

2.1

Forward Current(IF)[mA]

25

Chip Structure

GaP

Power Dissipation [mW]

75

Operating Temperature[°C]

-25 to 85

Storage Temperature [°C]

-30 to 100

Find Similar

Features:

・Circular φ3 LED lamp
・Lead pin pich:5mm
X

Most Viewed