SFR03EZPJ
Sulfur Tolerant Chip Resistors
SFR03EZPJ
SFR03EZPJ
Sulfur Tolerant Chip Resistors
ROHM's anti-sulfur chip resistors are featuring unique internal structure having high tolerance to sulfuric environments. This product is suitable for high-reliability sets and circuits.
Lineup
* Fractions not supported (decimals only)
Product Detail
Part Number | SFR03EZPJ
Status |
Recommended
Package |
SFR03
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Automotive grade
Yes
Size[mm](inch)
1608(0603)
Rated Power[W]
0.1
Resistance Tolerance
J (±5%)
Resistance range[Ω]
1 to 10M
Resistance(Min.)[Ω]
1
Resistance(Max.)[Ω]
10000000
Temperature Coefficient[ppm/°C]
±400,±200
Operating Temperature[°C]
-55 to 155
Type
Sulfur Tolerant
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
- Special construction prevents sulfur gas penetration, significantly increasing reliability.
- ROHM resistors have obtained ISO9001 / ISO / TS16949 certification.