RXL035N03
Nch 30V 3..5A Small Signal MOSFET

RXL035N03 is low on-resistance and small surface mount package MOSFET for switching application.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RXL035N03TCR
Status | Active
Package | TUMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Applications

Switching

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

3.5

RDS(on)[Ω] VGS=4V(Typ.)

0.05

RDS(on)[Ω] VGS=4.5V(Typ.)

0.045

RDS(on)[Ω] VGS=10V(Typ.)

0.035

RDS(on)[Ω] VGS=Drive (Typ.)

0.05

Total gate charge Qg[nC]

3.3

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=0.85)

Find Similar

Features:

  • Low on - resistance.
  • Small surface mount package (TUMT6).
  • Pb-free lead plating ; RoHS compliant.
X

Most Viewed