Last Time Buy RW1E015RP
4V Drive Pch MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RW1E015RP

Part Number
RW1E015RP
RW1E015RP
RV4E031RPHZG
RV4E031RPHZG
Ordering Part Number RW1E015RPT2R RV4E031RPHZGTCR1
Similar Level - Same Pinout
Data Sheet    
Supply Status Last Time Buy Recommended
Package WEMT6 DFN1616-6W (Wettable Flank)
Unit Quantity 8000 3000
Minimum Packing Quantity 8000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-563T DFN1616-6W
Package Size [mm] 1.6x1.6 (t=0.65) 1.6x1.6 (t=0.8)
Number of terminal 6 8
Polarity Pch Pch
Drain-Source Voltage VDSS [V] -30 -30
Drain Current ID [A] -1.5 -3.1
RDS(on)[O] VGS=4V (Typ.) 0.19 0.122
RDS(on)[O] VGS=4.5V (Typ.) 0.17 0.108
RDS(on)[O] VGS=10V (Typ.) 0.115 0.075
RDS(on)[O] VGS=Drive (Typ.) 0.19 0.122
Drive Voltage [V] -4.0 -4.0
Power Dissipation (PD) [W] 0.7 1.5
Total gate charge Qg [nC] 3.2 4.8
Mounting Style Surface mount Surface mount
JEITA Package SC-120 -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard - AEC-Q101 (Automotive Grade)
X

Most Viewed