Last Time Buy
RW1E014SN
4V Drive Nch MOSFET
RW1E014SN
Last Time Buy
RW1E014SN
4V Drive Nch MOSFET
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | RW1E014SNT2R
Status |
Last Time Buy
Package |
WEMT6
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-563T
JEITA Package
SC-120
Number of terminal
6
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
1.4
RDS(on)[Ω] VGS=4V(Typ.)
0.27
RDS(on)[Ω] VGS=4.5V(Typ.)
0.25
RDS(on)[Ω] VGS=10V(Typ.)
0.17
RDS(on)[Ω] VGS=Drive (Typ.)
0.27
Total gate charge Qg[nC]
1.4
Power Dissipation (PD)[W]
0.7
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.65)
Features:
· 4V-drive type· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant