Not Recommended for New Designs RVQ040N05FRA
Nch 45V 4A Small Signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RVQ040N05FRA

Part Number
RVQ040N05FRA
RVQ040N05FRA
RVQ040N05HZG
RVQ040N05HZG
Ordering Part Number RVQ040N05FRATR RVQ040N05HZGTR
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT6 TSMT6
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-457T SOT-457T
Package Size [mm] 2.9x2.8 (t=1) 2.9x2.8 (t=1)
Number of terminal 6 6
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 45 45
Drain Current ID [A] 4.0 4.0
RDS(on)[O] VGS=4V (Typ.) 0.053 0.053
RDS(on)[O] VGS=4.5V (Typ.) 0.047 0.047
RDS(on)[O] VGS=10V (Typ.) 0.038 0.038
RDS(on)[O] VGS=Drive (Typ.) 0.053 0.053
Drive Voltage [V] 4.0 4.0
Power Dissipation (PD) [W] 1.25 1.25
Total gate charge Qg [nC] 6.3 6.3
Mounting Style Surface mount Surface mount
JEITA Package SC-95 SC-95
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed