RVQ040N05
Nch 45V 4A Small Signal MOSFET

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RVQ040N05TR
Status | Recommended
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

4

RDS(on)[Ω] VGS=4V(Typ.)

0.053

RDS(on)[Ω] VGS=4.5V(Typ.)

0.047

RDS(on)[Ω] VGS=10V(Typ.)

0.038

RDS(on)[Ω] VGS=Drive (Typ.)

0.053

Total gate charge Qg[nC]

6.3

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

· 4V-drive type
· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RVQ040N05HZG   Grade| Automotive StatusRecommended
X

Most Viewed