RUL035N02FRA
Nch 20V 3.5A Power MOSFET
RUL035N02FRA
RUL035N02FRA
Nch 20V 3.5A Power MOSFET
RUL035N02FRA is the high reliability Automotive MOSFET, suitable for the switching application.
Product Detail
Specifications:
Package Code
SOT-363T
JEITA Package
SC-113DA
Number of terminal
6
Polarity
Nch
Drain-Source Voltage VDSS[V]
20
Drain Current ID[A]
3.5
RDS(on)[Ω] VGS=1.5V(Typ.)
0.066
RDS(on)[Ω] VGS=2.5V(Typ.)
0.038
RDS(on)[Ω] VGS=4.5V(Typ.)
31
RDS(on)[Ω] VGS=Drive (Typ.)
0.066
Total gate charge Qg[nC]
5.7
Power Dissipation (PD)[W]
1
Drive Voltage[V]
1.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=0.85)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· Low voltage(1.5V) drive type· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant