Not Recommended for New Designs RTR040N03
2.5V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RTR040N03

Part Number
RTR040N03
RTR040N03
RQ5E040TN
RQ5E040TN
RQ5E040AJ
RQ5E040AJ
Ordering Part Number RTR040N03TL RQ5E040TNTL RQ5E040AJTCL
Similar Level - Same Pinout, Package Same Package
Data Sheet      
Supply Status Not Recommended for New Designs Recommended Recommended
Package TSMT3 TSMT3 TSMT3
Unit Quantity 3000 3000 3000
Minimum Packing Quantity 3000 3000 3000
Packing Type Taping Taping Taping
RoHS Yes Yes Yes
Package Code SOT-346T SOT-346T SOT-346T
Package Size [mm] 2.9x2.8 (t=1) 2.9x2.8 (t=1) 2.9x2.8 (t=1)
Number of terminal 3 3 3
Polarity Nch Nch Nch
Drain-Source Voltage VDSS [V] 30 30 30
Drain Current ID [A] 4.0 4.0 4.0
RDS(on)[O] VGS=2.5V (Typ.) 0.047 0.047 0.039
RDS(on)[O] VGS=4V (Typ.) 0.036 0.036 -
RDS(on)[O] VGS=4.5V (Typ.) 0.034 0.034 0.027
RDS(on)[O] VGS=Drive (Typ.) 0.047 0.047 0.079
Drive Voltage [V] 2.5 2.5 2.5
Power Dissipation (PD) [W] 1.0 1.0 1.0
Total gate charge Qg [nC] 5.9 5.9 4.3
Mounting Style Surface mount Surface mount Surface mount
Applications - - Power Supply
JEITA Package SC-96 SC-96 SC-96
Storage Temperature (Min.)[°C] -55 -55 -55
Storage Temperature (Min.)[°C] 150 150 150
X

Most Viewed