- Home
- MOSFETs
- Automotive MOSFETs
- Automotive Single-Nch MOSFETs
- RSS130N03FRA
Not Recommended for New Designs
RSS130N03FRA
Nch 30V 13A Power MOSFET
Not Recommended for New Designs
RSS130N03FRA
Nch 30V 13A Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSS130N03FRA
Part Number |
|
|
---|---|---|
Ordering Part Number | RSS130N03FRATB | RSS130N03HZGTB |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SOP8 | SOP8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOP8 | SOP8 |
Package Size [mm] | 5x6 (t=1.75) | 5x6 (t=1.75) |
Number of terminal | 8 | 8 |
Polarity | Nch | Nch |
Drain-Source Voltage VDSS [V] | 30 | 30 |
Drain Current ID [A] | 13.0 | 13.0 |
RDS(on)[O] VGS=4V (Typ.) | 0.0079 | 0.0079 |
RDS(on)[O] VGS=4.5V (Typ.) | 0.0074 | 0.0074 |
RDS(on)[O] VGS=10V (Typ.) | 0.0059 | 0.0059 |
RDS(on)[O] VGS=Drive (Typ.) | 0.0079 | 0.0079 |
Drive Voltage [V] | 4.0 | 4.0 |
Power Dissipation (PD) [W] | 2.0 | 2.0 |
Total gate charge Qg [nC] | 25.0 | 25.0 |
Mounting Style | Surface mount | Surface mount |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X