RSR020N06FRA
Nch 60V 2A Small Signal MOSFET
RSR020N06FRA
RSR020N06FRA
Nch 60V 2A Small Signal MOSFET
RSR020N06FRA is the high reliability Automotive MOSFET, suitable for the switching application.
New alternative products may be available.
Data Sheet
Sample
Product Detail
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
60
Drain Current ID[A]
2
RDS(on)[Ω] VGS=4V(Typ.)
0.15
RDS(on)[Ω] VGS=4.5V(Typ.)
0.14
RDS(on)[Ω] VGS=10V(Typ.)
0.12
RDS(on)[Ω] VGS=Drive (Typ.)
0.15
Total gate charge Qg[nC]
2.7
Power Dissipation (PD)[W]
1
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· 4V-drive type· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant