Not Recommended for New Designs RSQ020N03
Nch 30V 2A Small Signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSQ020N03

Part Number
RSQ020N03
RSQ020N03
RQ6E045BN
RQ6E045BN
Ordering Part Number RSQ020N03TR RQ6E045BNTCR
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT6 TSMT6
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-457T SOT-457T
Package Size [mm] 2.9x2.8 (t=1) 2.9x2.8 (t=1)
Number of terminal 6 6
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 30 30
Drain Current ID [A] 2.0 4.5
RDS(on)[O] VGS=4V (Typ.) 0.168 -
RDS(on)[O] VGS=4.5V (Typ.) 0.148 0.035
RDS(on)[O] VGS=10V (Typ.) 0.096 0.021
RDS(on)[O] VGS=Drive (Typ.) 0.168 0.035
Drive Voltage [V] 4.0 4.5
Power Dissipation (PD) [W] 1.25 1.25
Total gate charge Qg [nC] 2.2 8.4
Mounting Style Surface mount Surface mount
Applications - Switching, Motor
JEITA Package SC-95 SC-95
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed