RSM002P03
4V Drive Pch MOSFET
RSM002P03
RSM002P03
4V Drive Pch MOSFET
MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RSM002P03T2L
Status |
Recommended
Package |
VMT3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-723
JEITA Package
SC-105AA
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-0.2
RDS(on)[Ω] VGS=4V(Typ.)
1.6
RDS(on)[Ω] VGS=4.5V(Typ.)
1.4
RDS(on)[Ω] VGS=10V(Typ.)
0.9
RDS(on)[Ω] VGS=Drive (Typ.)
1.6
Power Dissipation (PD)[W]
0.15
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.2x1.2 (t=0.5)
Features:
· 4V-drive type· Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant