- Home
- MOSFETs
- 12 to 150V MOSFETs
- Single-Nch MOSFETs
- RSD221N06
Not Recommended for New Designs
RSD221N06
4V Drive Nch MOSFET
Not Recommended for New Designs
RSD221N06
4V Drive Nch MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSD221N06
Part Number |
|
|
---|---|---|
Ordering Part Number | RSD221N06TL | RD3L220SNTL1 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | CPT3 | TO-252 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
Package Size [mm] | 6.5x9.5 (t=2.3) | 6.6x10.0 (t=2.4) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
Drain-Source Voltage VDSS [V] | 60 | 60 |
Drain Current ID [A] | 22.0 | 22.0 |
RDS(on)[O] VGS=4V (Typ.) | 0.023 | 0.023 |
RDS(on)[O] VGS=4.5V (Typ.) | - | 0.021 |
RDS(on)[O] VGS=10V (Typ.) | 0.018 | 0.018 |
RDS(on)[O] VGS=Drive (Typ.) | 0.023 | 0.023 |
Drive Voltage [V] | 4.0 | 4.0 |
Power Dissipation (PD) [W] | 20.0 | 20.0 |
Total gate charge Qg [nC] | 16.0 | 30.0 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-63 | SC-63 |
Storage Temperature (Min.)[°C] | - | -55 |
Storage Temperature (Min.)[°C] | - | 150 |
Show / Hide Parameters
X