RSB6.8SMFH
Bi-directional zener Diode (AEC-Q101 Qualified)
RSB6.8SMFH
RSB6.8SMFH
Bi-directional zener Diode (AEC-Q101 Qualified)
ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.
Product Detail
Specifications:
Configuration
Bidirectional
Package Code
SOD-523
Package(JEITA)
SC-79
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
150
Zener Voltage VZ (Typ.)[V]
6.8
Zener Voltage VZ (Min.)[V]
5.78
Zener Voltage VZ (Max.)[V]
7.82
IZ @ VZ [mA]
1
Remarks
IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.8x1.6 (t=0.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Ultra-small mold type.・Bi-directional and high reliability.
・Mounting possible by automated chip mount.