Not Recommended for New Designs RSB33V
Bi-directional zener Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RSB33VTE-17
Package | UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Bidirectional

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

33

Zener Voltage VZ (Min.)[V]

29.7

Zener Voltage VZ (Max.)[V]

36.3

IZ @ VZ [mA]

1

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.25x2.5 (t=0.9)

Find Similar

Features:

・This zener diode absorbs both plus and minus surge in one package, and are suitable for various signal lines fromconsumer appliances to automotives.
・Bi-directional zener diodes.
X

Most Viewed