Not Recommended for New Designs RSB33F2FH
Bi-directional zener Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RSB33F2FHT106
Package | UMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Bidirectional

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

33

Zener Voltage VZ (Min.)[V]

29.7

Zener Voltage VZ (Max.)[V]

36.3

IZ @ VZ [mA]

1

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・This zener diode absorbs both plus and minus surge in one package, and are suitable for various signal lines fromconsumer appliances to automotives.
・Bi-directional zener diodes.
X

Most Viewed