RS1E350BN
Nch 30V 80A Power MOSFET
RS1E350BN
RS1E350BN
Nch 30V 80A Power MOSFET
RS1E350BN is MOSFET for switching application that features Low on-resistance.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RS1E350BNTB1
Status |
Recommended
Package |
HSOP8 (Single)
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
HSOP8S (5x6)
Applications
Switching, Motor
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
80
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0018
RDS(on)[Ω] VGS=10V(Typ.)
0.0012
RDS(on)[Ω] VGS=Drive (Typ.)
0.0018
Total gate charge Qg[nC]
95
Power Dissipation (PD)[W]
35
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Bare Die Part Number
Available: K4007
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.9x6 (t=1.1)
Features:
- Low on - resistance
- High Power Package (HSOP8)
- Pb-free lead plating; RoHS compliant
- Halogen Free
- 100% Rg and UIS Tested