RS1E280BN
Nch 30V 28A Middle Power MOSFET
RS1E280BN
RS1E280BN
Nch 30V 28A Middle Power MOSFET
RS1E280BN is MOSFET for switching application that features Low on-resistance.
New alternative products may be available.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
HSOP8S (5x6)
Applications
Switching, Motor
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
80
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0023
RDS(on)[Ω] VGS=10V(Typ.)
0.0017
RDS(on)[Ω] VGS=Drive (Typ.)
0.0023
Total gate charge Qg[nC]
50
Power Dissipation (PD)[W]
30
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Bare Die Part Number
Available: K4011
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.1)
Features:
・ Low on - resistance.・ High Power small mold Package (HSOP8).
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free