Not Recommended for New Designs RRR040P03FRA
Pch -30V -4A Small Signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RRR040P03FRA

Part Number
RRR040P03FRA
RRR040P03FRA
RRR040P03HZG
RRR040P03HZG
Ordering Part Number RRR040P03FRATL RRR040P03HZGTL
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT3 TSMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-346T SOT-346T
Package Size [mm] 2.9x2.8 (t=1) 2.9x2.8 (t=1)
Number of terminal 3 3
Polarity Pch Pch
Drain-Source Voltage VDSS [V] -30 -30
Drain Current ID [A] -4.0 -4.0
RDS(on)[O] VGS=4V (Typ.) 0.052 0.052
RDS(on)[O] VGS=4.5V (Typ.) 0.045 0.045
RDS(on)[O] VGS=10V (Typ.) 0.032 0.032
RDS(on)[O] VGS=Drive (Typ.) 0.052 0.052
Drive Voltage [V] -4.0 -4.0
Power Dissipation (PD) [W] 1.0 1.0
Total gate charge Qg [nC] 10.5 10.5
Mounting Style Surface mount Surface mount
JEITA Package SC-96 SC-96
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed