RQ6E045BN
Nch 30V 4.5A Power MOSFET

Power MOSFET RQ6E045BN is suitable for switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6E045BNTCR
Status | Recommended
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Applications

Switching, Motor

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

4.5

RDS(on)[Ω] VGS=4.5V(Typ.)

0.035

RDS(on)[Ω] VGS=10V(Typ.)

0.021

RDS(on)[Ω] VGS=Drive (Typ.)

0.035

Total gate charge Qg[nC]

8.4

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

· Low on -resistance.
· Built-in G-S Protection Diode.
· Small Surface Mount Package(TSMT6).
· Pb-free lead plating; RoHS compliant
X

Most Viewed