RQ3E070BN
Nch 30V 15A Power MOSFET
RQ3E070BN
RQ3E070BN
Nch 30V 15A Power MOSFET
RQ3E070BN is high power package(HSMT8) MOSFET for switching application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ3E070BNTB1
Status |
Recommended
Package |
HSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
HSMT8 (3.3x3.3)
Applications
Switching, Motor
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
15
RDS(on)[Ω] VGS=4.5V(Typ.)
0.029
RDS(on)[Ω] VGS=10V(Typ.)
0.02
RDS(on)[Ω] VGS=Drive (Typ.)
0.029
Total gate charge Qg[nC]
4.6
Power Dissipation (PD)[W]
13
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Bare Die Part Number
Available: K4009
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3.3x3.3 (t=0.75)
Features:
・ Low on - resistance.・ High Power Package (HSMT8).
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free