RQ1E100XN
Nch 30V 10A Small Signal MOSFET

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ1E100XNTR
Status | Active
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Switching

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

10

RDS(on)[Ω] VGS=4V(Typ.)

0.01

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0095

RDS(on)[Ω] VGS=10V(Typ.)

0.0075

RDS(on)[Ω] VGS=Drive (Typ.)

0.01

Total gate charge Qg[nC]

12.7

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3x2.8 (t=0.85)

Find Similar

Features:

· 4V-drive type
· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed