RQ1A070ZPFRA
Pch -12V -7A Middle Power MOSFET
RQ1A070ZPFRA
RQ1A070ZPFRA
Pch -12V -7A Middle Power MOSFET
RQ1A070ZPFRA is the high reliability Automotive MOSFET, suitable for the switching application.
New alternative products may be available.
Data Sheet
Sample
Product Detail
Specifications:
Package Code
TSMT8
Number of terminal
8
Polarity
Pch
Drain-Source Voltage VDSS[V]
-12
Drain Current ID[A]
-7
RDS(on)[Ω] VGS=1.5V(Typ.)
0.019
RDS(on)[Ω] VGS=1.8V(Typ.)
0.015
RDS(on)[Ω] VGS=2.5V(Typ.)
0.011
RDS(on)[Ω] VGS=4.5V(Typ.)
0.008
RDS(on)[Ω] VGS=Drive (Typ.)
0.019
Total gate charge Qg[nC]
58
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
-1.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3x2.8 (t=0.85)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· Low voltage(1.5V) drive type· Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant