RN779D
PIN Diode
RN779D
RN779D
PIN Diode
ROHM's PIN diodes are available in lineup as switching type for mobile and wireless LAN, and as attenuator type for tuner.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Series Connection
Package Code
SOT-346
Package(JEITA)
SC-59
Mounting Style
Surface mount
Number of terminal
3
Reverse Voltage VR[V]
50
IF[mA]
50
Tj[°C]
150
Ct[pF]
0.9
VR @ Ct [V]
35
f @ Ct [MHz]
1
rF[Ω]
7
IF @ rF [mA]
10
f @ rF [MHz]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
・Small mold type.・Hightly reliable.