Last Time Buy RN142ZS8A
PIN Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RN142ZS8A

Part Number
RN142ZS8A
RN142ZS8A
RN142SM
RN142SM
Ordering Part Number RN142ZS8ATE61 RN142SMT2R
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package HMD8 EMD2
Unit Quantity 3000 8000
Minimum Packing Quantity 3000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code DFN1608-8 SOD-523
JEITA Package - SC-79
Package Size [mm] 0.8x1.6 (t=0.33) 0.8x1.6 (t=0.7)
Configuration Fourth Line Single
Number of terminal 8 2
Reverse Voltage VR[V] 30 60
IF[mA] 50.0 100.0
Tj[°C] 150 150
Ct[pF] 0.45 0.45
VR @ Ct [V] 1 1
f @ Ct [MHz] 1 1
rF[O] 2.5 3.0
IF @ rF [mA] 3 3
f @ rF [MHz] 100 100
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed