RK7002BMHZG
Nch 60V 250mA Small Signal MOSFET
RK7002BMHZG
RK7002BMHZG
Nch 60V 250mA Small Signal MOSFET
RK7002BMHZGis the high reliability Automotive MOSFET, suitable for switching and low-side load switch, relay driver.
Product Detail
Part Number | RK7002BMHZGT116
Status |
Recommended
Package |
SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-23
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
60
Drain Current ID[A]
0.25
RDS(on)[Ω] VGS=2.5V(Typ.)
3
RDS(on)[Ω] VGS=4V(Typ.)
2.3
RDS(on)[Ω] VGS=4.5V(Typ.)
2.1
RDS(on)[Ω] VGS=10V(Typ.)
1.7
RDS(on)[Ω] VGS=Drive (Typ.)
3
Power Dissipation (PD)[W]
0.2
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Very fast switching
- Ultra low voltage drive (2.5V drive)
- ESD protection up to 2kV (HBM)
- Pb-free lead plating ; RoHS compliant
- Halogen Free