RGTH40TS65
High-Speed Switching Type, 650V 20A, TO-247N, Field Stop Trench IGBT
RGTH40TS65
RGTH40TS65
High-Speed Switching Type, 650V 20A, TO-247N, Field Stop Trench IGBT
ROHM's IGBT products will contribute to energy saving high efficiency and a wide range of high voltage and high-current applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RGTH40TS65GC13
Status |
Recommended
Package |
TO-247GE
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Specifications:
Series
TH: High speed SW
VCES [V]
650
IC(100°C)[A]
20
VCE(sat) (Typ.) [V]
1.6
tf(Typ.) [ns]
48
Pd [W]
144
BVCES (Min.)[V]
650
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
15.94x20.95 (t=5.02)
Features:
1) Low Collector - Emitter Saturation Voltage2) High Speed Switching
3) Low Switching Loss & Soft Switching
4) Pb - free Lead Plating ; RoHS Compliant