RGCL80TS60
Low VCE(sat) Type, 600V 40A, TO-247GE, Field Stop Trench IGBT

ROHM's IGBT products will contribute to energy saving high efficiency and a wide range of high voltage and high-current applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGCL80TS60GC13
Status | Recommended
Package | TO-247GE
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Series

CL: Low VCE(sat)

VCES [V]

600

IC(100°C)[A]

40

VCE(sat) (Typ.) [V]

1.4

tf(Typ.) [ns]

204

Pd [W]

148

BVCES (Min.)[V]

600

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.94x20.95 (t=5.02)

Find Similar

Features:

  • Low Collector-Emitter Saturation Voltage
  • Soft Switching
  • Pb-free Lead Plating; RoHS Compliant
X

Most Viewed