RGCL60TS60
Low VCE(sat) Type, 600V 30A, TO-247GE, Field Stop Trench IGBT
RGCL60TS60
RGCL60TS60
Low VCE(sat) Type, 600V 30A, TO-247GE, Field Stop Trench IGBT
ROHM's IGBT products will contribute to energy saving high efficiency and a wide range of high voltage and high-current applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RGCL60TS60GC13
Status |
Recommended
Package |
TO-247GE
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Specifications:
Series
CL: Low VCE(sat)
VCES [V]
600
IC(100°C)[A]
30
VCE(sat) (Typ.) [V]
1.4
tf(Typ.) [ns]
178
Pd [W]
111
BVCES (Min.)[V]
600
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
15.94x20.95 (t=5.02)
Features:
- Low Collector-Emitter Saturation Voltage
- Soft Switching
- Pb-free Lead Plating; RoHS Compliant