RGC80TSX8R
Reverse Conducting Type, 1800V 40A, Integrated Diode, TO-247N, Field Stop Trench IGBT

RGC80TSX8R is the reverse conducting IGBT for voltage-resonance inverter, IH applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGC80TSX8RGC11
Status | Recommended
Package | TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Series

C: Reverse Conducting

VCES [V]

1800

IC(100°C)[A]

40

VCE(sat) (Typ.) [V]

2.2

tf(Typ.) [ns]

55

Built-in Diode

Integrated

BVCES (Min.)[V]

1800

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching
  • Low Switching Loss & Soft Switching
  • Monolithic Body Diode with Low Forward Voltage
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed