Not Recommended for New Designs RFUS20NS4S
Super Fast Recovery Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RFUS20NS4S

Part Number
RFUS20NS4S
RFUS20NS4S
RFN20NS4S
RFN20NS4S
Ordering Part Number RFUS20NS4STL RFN20NS4STL
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package TO-263S (D2PAK) TO-263S (D2PAK)
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-263S (D2PAK) TO-263S (D2PAK)
JEITA Package SC-83 SC-83
Package Size [mm] 10.1x9 (t=4.7) 10.1x9 (t=4.7)
Configuration - Single
Number of terminal 3 3
VRM[V] 430 430
Reverse Voltage VR[V] 430 430
Average Rectified Forward Current IO[A] 20.0 20.0
IFSM[A] 100.0 100.0
Forward Voltage VF(Max.)[V] 1.6 1.55
IF @ Forward Voltage [A] 20.0 20.0
Reverse Current IR(Max.)[mA] 0.01 0.01
VR @ Reverse Current [V] 430 430
trr(Max.)[ns] 35 30
IF @ trr [mA] 500.0 500.0
IR @ trr [A] 1.0 1.0
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed