RFNL15TJ6S
Super Fast Recovery Diode
RFNL15TJ6S
RFNL15TJ6S
Super Fast Recovery Diode
RFNL15TJ6S is the silicon epitaxial planar type Fast Recovery Diode for PFC.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
TO-220
Mounting Style
Leaded type
Number of terminal
2
VRM[V]
600
Reverse Voltage VR[V]
600
Average Rectified Forward Current IO[A]
15
IFSM[A]
160
Forward Voltage VF(Max.)[V]
1.3
IF @ Forward Voltage [A]
15
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
600
trr(Max.)[ns]
65
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.2x15.05 (t=4.6)
Features:
- Ultra low forward voltage
- Low switching loss
- High current overload capacity
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BD7693FJ-EVK-001
PFC BCM (Boundary Current Mode) Method Output 200 W 400 V (BD7693FJ)