RFN2L6SDD
Super Fast Recovery Diode (AEC-Q101 Qualified)

RFN2L6S is the silicon epitaxial planar type Fast Recovery Diode for general rectification.

New alternative products may be available.

Product Detail

 
Part Number | RFN2L6SDDTE25
Status | Active
Package | PMDS
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

1.5

IFSM[A]

40

Forward Voltage VF(Max.)[V]

1.55

IF @ Forward Voltage [A]

1.5

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

600

trr(Max.)[ns]

35

IF @ trr [mA]

500

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.6x5 (t=2.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Small, power mold type.(PMDS)
・Low VF, High-speed switching and Low switching loss products.
X

Most Viewed