RBR10BM30AFH
Low VF, 30V, 10A, TO-252 (DPAK), Schottky Barrier Diode for Automotive
RBR10BM30AFH
RBR10BM30AFH
Low VF, 30V, 10A, TO-252 (DPAK), Schottky Barrier Diode for Automotive
RBR10BM30AFH is the high reliability Automotive Schottky Barrier Diode, suitable for General rectification.
Product Detail
Part Number | RBR10BM30AFHTL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
C-Common
Package Code
TO-252 (DPAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
10
IFSM[A]
50
Forward Voltage VF(Max.)[V]
0.55
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.1
VR @ Reverse Current[V]
30
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Power mold type (TO-252)
- Cathode common dual type
- High reliability
- Low VF