RB751CS-40FH
30V, 30mA, SOD-923, Schottky Barrier Diode for Automotive
RB751CS-40FH
RB751CS-40FH
30V, 30mA, SOD-923, Schottky Barrier Diode for Automotive
ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.
New alternative products may be available.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-923
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
0.03
IFSM[A]
0.2
Forward Voltage VF(Max.)[V]
0.37
IF @ Forward Voltage [A]
0.001
Reverse Current IR(Max.)[mA]
0.0005
VR @ Reverse Current[V]
30
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
125
Package Size [mm]
0.6x1 (t=0.4)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Ultra-small mold type.(VMN2)・Low VF type, highly reliable.