RB717F
40V, 30mA, SOT-323, Schottky Barrier Diode

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB717FT106
Status | Active
Package | UMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

A-Common

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.03

IFSM[A]

0.2

Forward Voltage VF(Max.)[V]

0.37

IF @ Forward Voltage [A]

0.001

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

・Small mold type.
・Low VF type, highly reliable.
X

Most Viewed