RB706F-40FH
40V, 30mA, SOT-323, Schottky Barrier Diode for Automotive
RB706F-40FH
RB706F-40FH
40V, 30mA, SOT-323, Schottky Barrier Diode for Automotive
ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.
Product Detail
Specifications:
Configuration
Series Connection
Package Code
SOT-323
Package(JEITA)
SC-70
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
45
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
0.03
IFSM[A]
0.2
Forward Voltage VF(Max.)[V]
0.37
IF @ Forward Voltage [A]
0.001
Reverse Current IR(Max.)[mA]
0.001
VR @ Reverse Current[V]
10
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
125
Package Size [mm]
2x2.1 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Small mold type.・Low VF type, highly reliable.