Last Time Buy RB521ZS8A30
Schottky Barrier Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RB521ZS8A30

Part Number
RB521ZS8A30
RB521ZS8A30
RB522ES-30
RB522ES-30
Ordering Part Number RB521ZS8A30TE61 RB522ES-30T15R
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package HMD8 SMD0603
Unit Quantity 3000 15000
Minimum Packing Quantity 3000 15000
Packing Type Taping Taping
RoHS Yes Yes
Package Code DFN1608-8 SOD-962 (DSN0603-2)
Package Size [mm] 0.8x1.6 (t=0.33) 0.3x0.6 (t=0.29)
Configuration Fourth Line Single
Number of terminal 8 2
VRM [V] 30 30
Reverse Voltage VR [V] 30 30
Average Rectified Forward Current IO [A] 0.1 0.1
IFSM [A] 0.5 0.5
Forward Voltage VF (Max.)[V] 0.37 0.37
IF @ Forward Voltage [A] 0.01 0.01
Reverse Current IR (Max.)[mA] 0.007 0.007
VR @ Reverse Current[V] 10 10
Storage Temperature (Min.)[°C] -55 -40
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed