Last Time Buy RB521ZS-30
Schottky Barrier Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RB521ZS-30

Part Number
RB521ZS-30
RB521ZS-30
RB522ES-30
RB522ES-30
Ordering Part Number RB521ZS-30T2R RB522ES-30T15R
Similar Level - Same Pinout
Data Sheet    
Supply Status Last Time Buy Recommended
Package GMD2 SMD0603
Unit Quantity 8000 15000
Minimum Packing Quantity 8000 15000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-962 (DFN0603-2) SOD-962 (DSN0603-2)
Package Size [mm] 0.3x0.6 (t=0.33) 0.3x0.6 (t=0.29)
Configuration Single Single
Number of terminal 2 2
VRM [V] 30 30
Reverse Voltage VR [V] 30 30
Average Rectified Forward Current IO [A] 0.1 0.1
IFSM [A] 0.5 0.5
Forward Voltage VF (Max.)[V] 0.37 0.37
IF @ Forward Voltage [A] 0.01 0.01
Reverse Current IR (Max.)[mA] 0.007 0.007
VR @ Reverse Current[V] 10 10
Storage Temperature (Min.)[°C] -40 -40
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed