Last Time Buy RB520ZS-30
Schottky Barrier Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RB520ZS-30

Part Number
RB520ZS-30
RB520ZS-30
RB520HS-30
RB520HS-30
Ordering Part Number RB520ZS-30T2R RB520HS-30T15R
Similar Level - Same Pinout
Data Sheet    
Supply Status Last Time Buy Recommended
Package GMD2 SMD0603B
Unit Quantity 8000 15000
Minimum Packing Quantity 8000 15000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-962 (DFN0603-2) SOD-962 (DSN0603-2)
Package Size [mm] 0.3x0.6 (t=0.33) 0.3x0.6 (t=0.29)
Configuration Single Single
Number of terminal 2 2
VRM [V] 30 30
Reverse Voltage VR [V] 30 30
Average Rectified Forward Current IO [A] 0.1 0.2
IFSM [A] 0.5 1.5
Forward Voltage VF (Max.)[V] 0.46 0.43
IF @ Forward Voltage [A] 0.01 0.01
Reverse Current IR (Max.)[mA] 3.0E-4 3.0E-4
VR @ Reverse Current[V] 10 10
Storage Temperature (Min.)[°C] -40 -40
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed