Obsolete RB480YFH
Schottky Barrier Diode (AEC-Q101 Qualified)

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For RB480YFH

Part Number
RB480YFH
RB480YFH
RB520SM-30FH
RB520SM-30FH
Ordering Part Number RB480YFHT2R RB520SM-30FHT2R
Similar Level - Similar Specification
Data Sheet    
Supply Status Obsolete Recommended
Package EMD4 EMD2
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-543 SOD-523
JEITA Package SC-107A SC-79
Package Size [mm] 1.6x1.6 (t=0.55) 0.8x1.6 (t=0.7)
Configuration Dual Line Single
Number of terminal 4 2
Reverse Voltage VR [V] 30 30
Average Rectified Forward Current IO [A] 0.1 0.2
IFSM [A] 1.0 1.0
Forward Voltage VF (Max.)[V] 0.53 0.58
IF @ Forward Voltage [A] 0.1 0.2
Reverse Current IR (Max.)[mA] 0.001 0.001
VR @ Reverse Current[V] 10 10
Storage Temperature (Min.)[°C] -40 -40
Storage Temperature (Max.)[°C] 125 150
Mounting Style Surface mount Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed